text.skipToContent text.skipToNavigation

YA39A13

by Burndy 

Catalog ID: YA39A13

HYLUG™ Aluminum Compression Terminal; 2-Hole without Inspection Window; Accommodates: 700 - 750 kcmil Aluminum/Copper; 900 kcmil, 600 kcmil CCA DLO (925/22) Aluminum; UL Listed 90° C; 600 V to 35kV; Stud: 1/2".

UL Listed 90 DEG C, 600 V - 35 KV,Tongue Angle: Straight

Product Details

General

Application For Aluminum & Copper Conductors
Color Code Yellow
Connector Type Terminal
Die Index 936
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Aluminum
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand TERMINALS, HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type YA-A
UPC 781810438565
UPC 12 Digit 7818104385655

Dimensions

Dimension - B Length fraction 2-7/16 in
Dimension - B Length inch 2.46 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.15 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 180 mm
Dimension - Length Overall inch 7.07 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 2.05 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.77 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size 700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range 700 kcmil-750 kcmil
Conductor - Copper Str Size 700 kcmil;750 kcmil
Conductor - Copper Str Size Range 700 kcmil-750 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Sales Drawings