text.skipToContent text.skipToNavigation

YA45A7

by Burndy 

Catalog ID: YA45A7

UNINSULATED ALUMINUM COMPRESSION TERMINAL, 1-HOLE DESIGNUL Listed 90° C600 Volts to 35 KV.

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 302
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Aluminum
Physical Attribute - Number of Holes 4
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
UPC 781810158739
UPC 12 Digit 7818101587399

Dimensions

Dimension - B Length fraction 2-3/4 in
Dimension - B Length inch 2.74 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.12 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 196 mm
Dimension - Length Overall inch 7.73 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.69 in
Dimension - Pad Width inch 3.03 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.74 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size 1250 kcmil
Conductor - AL Str Size Range 1250 kcmil
Conductor - Copper Str Size 1250 kcmil
Conductor - Copper Str Size Range 1250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings