text.skipToContent text.skipToNavigation

YAAKIT2

by Burndy 

Catalog ID: YAAKIT2

Transformer Lug Kit, 2/0 AWG-300 kcmil

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 470
Feature - Barrel Type Standard
Material Aluminum
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
UPC 781810033487
UPC 12 Digit 7818100334877

Dimensions

Dimension - B Length inch 1.53 in
Dimension - D inch 1.37 in
Dimension - Hole Size inch 0.28 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 99 mm
Dimension - Length Overall inch 3.90 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.01 in
Dimension - Pad Width inch 1.38 in
Dimension - Z inch 0.74 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size 2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil
Conductor - AL Str Size Range 2/0 AWG-300 kcmil
Conductor - Copper Str Size 2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Size Range 2/0 AWG-300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1
Package Contents (8) YA30-7;(8) 1/2-20 x 3/4 in, (8) 1/4-20x2 in HEB Bolt;(16) 1/4-20 HN Nut;Captive to Nut

Resources/Downloads

Customer Notices

Sales Drawings