text.skipToContent text.skipToNavigation

YJA2/0T38

by Burndy 

Catalog ID: YJA2/0T38

Copper CSA Lugs; 1 Hole; 2/0 AWG Code; 600V-35kV; 3/8" stud; Long; Compression; 0.56 in BCD

Product Details

General

Connector Type Terminal
Feature - Barrel Type Standard
Material Aluminum
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
UPC 621945258358
UPC 12 Digit 6219452583588

Dimensions

Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 144

Resources/Downloads