text.skipToContent text.skipToNavigation

YF0418UI

by Burndy 

Catalog ID: YF0418UI

Cu Alloy Bare Ferrule, Smooth Funnel Entry, 4 AWG, 0.70" L, Seamless bbl, Tin Plated, For Use On Cu Cond.

Features: Wire Ferrules Are Also Known As Cord End Terminals Or Bootlace Ferrules, These Are Electrical Connectors Used To Terminate Stranded Wires, These Terminals Are Made Of Electrolytically Tin Plated Copper, Uninsulated Ferrules Are Designed To Form Neat End Terminations To Multi-Strand Cables Or Wires, Smooth Funnel Entry Assists In Wire Insertion, Specifically Designed To Aid In Termination Of Extra Flexible Fine Stranded Conductor, Provides Enhanced Flexibility Relating To Wire Termination And Management, A Positive Contact Surface Helps Ensure System Integrity, Made Of Electrolytic Copper, Tin Plated, Seamless Barrels, Smooth Funnel Entry To Make Wire Insertion Easier, RoHs Compliant, Recommended Tooling: YF0801TOOL, YF0401TOOL

Product Details

General

Application For Use On Copper Conductor
EU RoHS Indicator Yes
Material Copper
Plated N
Plating Type Unplated
Sub Brand FERRULES
Type Bootlace Ferrule
UPC 781810479711
UPC 12 Digit 7818104797111

Dimensions

Dimension - D inch 0.31 in
Dimension - D1 inch 0.29 in
Dimension - D2 inch 0.38 in
Dimension - Length Side A inch 0.70 in
Length 0.704 in
Width 0.378 in

Conductor Related

Conductor - Copper Solid Size 4 AWG
Conductor - Copper Str Size 4 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings