bare_ferrules
bare_ferrules

Bare Ferrule For 8 AWG

Brand:

Burndy

Catalog ID:

YF0818UI

Cu Alloy Bare Ferrule, Smooth Funnel Entry, 8 AWG, 0.71" L, Seamless bbl, Tin Plated, For Use On Cu Cond.

Features: Wire Ferrules Are Also Known As Cord End Terminals Or Bootlace Ferrules, These Are Electrical Connectors Used To Terminate Stranded Wires, These Terminals Are Made Of Electrolytically Tin Plated Copper, Uninsulated Ferrules Are Designed To Form Neat End Terminations To Multi-Strand Cables Or Wires, Smooth Funnel Entry Assists In Wire Insertion, Specifically Designed To Aid In Termination Of Extra Flexible Fine Stranded Conductor, Provides Enhanced Flexibility Relating To Wire Termination And Management, A Positive Contact Surface Helps Ensure System Integrity, Made Of Electrolytic Copper, Tin Plated, Seamless Barrels, Smooth Funnel Entry To Make Wire Insertion Easier, RoHs Compliant, Recommended Tooling: YF3206TOOL, YF1006TOOL, YF0801TOOL

Product details

General

Application
For Use On Copper Conductor
Connector Type
End Termination
EU RoHS Indicator
Yes
Material
Copper
Sub Brand
FERRULES
Type
Bootlace Ferrule
UPC
781810479643
UPC 12 Digit
7818104796433

Dimensions

Dimension - D inch
0.19 in
Dimension - D1 inch
0.18 in
Dimension - D2 inch
0.25 in
Dimension - Length Side A inch
0.71 in
Length
0.709 in
Width
0.248 in

Conductor Related

Conductor - Copper Solid Size
8 AWG
Conductor - Copper Str Size
8 AWG
Conductor Size
8 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings