text.skipToContent text.skipToNavigation

YF1212UI

by Burndy 

Catalog ID: YF1212UI

Cu Alloy Bare Ferrule, Smooth Funnel Entry, 12 AWG, 0.47" L, Seamless bbl, Tin Plated, For Use On Cu Cond.

Features: Wire Ferrules Are Also Known As Cord End Terminals Or Bootlace Ferrules, These Are Electrical Connectors Used To Terminate Stranded Wires, These Terminals Are Made Of Electrolytically Tin Plated Copper, Uninsulated Ferrules Are Designed To Form Neat End Terminations To Multi-Strand Cables Or Wires, Smooth Funnel Entry Assists In Wire Insertion, Specifically Designed To Aid In Termination Of Extra Flexible Fine Stranded Conductor, Provides Enhanced Flexibility Relating To Wire Termination And Management, A Positive Contact Surface Helps Ensure System Integrity, Made Of Electrolytic Copper, Tin Plated, Seamless Barrels, Smooth Funnel Entry To Make Wire Insertion Easier, RoHs Compliant, Recommended Tooling: YF3206TOOL, YF2610TOOL, YF2210TOOL

Product Details

General

Application For Use On Copper Conductor
EU RoHS Indicator Yes
Material Copper
Sub Brand FERRULES
Type Bootlace Ferrule
UPC 781810479551
UPC 12 Digit 7818104795511

Dimensions

Dimension - D inch 0.13 in
Dimension - D1 inch 0.11 in
Dimension - D2 inch 0.17 in
Dimension - Length Side A inch 0.47 in
Length 0.473 in
Width 0.174 in

Conductor Related

Conductor - Copper Solid Size 12 AWG
Conductor - Copper Str Size 12 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1000
Minimum Pack Quantity 1000

Resources/Downloads

Customer Notices

Sales Drawings