WBP_SJFGY_PRODIMAGE
WBP_SJFGY_PRODIMAGE

Colored Face for HJS Series Jacks

Brand:

Hubbell Premise Wiring

Catalog ID:

SJFGY

Hubbell Premise Wiring Products, Jack Accessories, Shielded Face, Gray, 100 Pack

  • Change Jacks Colors Without Re-Terminating
  • Securely Snaps In Place Using Four Points of Contact
  • Visually Differentiate Services
  • 100 Piece Pack

Standard Product

Product details

General

Accessory Type
Colored Jack Face
Application
Colored Jack Face
Application - For Use On
HJS Series Jacks
Color
Gray
Series
Accessories
Sub Brand
Copper Work Area
Type
Shielded Jack Accessories
UPC
662620661841

Electrical Ratings

Withstand Voltage
1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)
RoHS

Logistics

Carton Quantity
25
Number of Pieces in Package
100

Resources and downloads