BUR_YA282NT14_IMAGE
BUR_YA282NT14_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA282NT14

4/0 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
UPC
781810672679

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.42 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
0.76 in
Dimension - Strip Length inch
1-11/16 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
200 (61)
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
14800

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video