text.skipToContent text.skipToNavigation

HJ6AR

by Hubbell Premise Wiring 

Catalog ID: HJ6AR

Jack, Keystone, Cat 6A, Universal, Red

  • Third Party Verified Category 6A Component Exceeds TIA and ISO Limits
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Qualified to 150% of 802.3bt PoE Current Level
  • Bulk and Green Packaging Reduces Excess Waste on the Job
Standard Product

Product Details

General

Application Telephone and Data Distribution Jack
Color Red
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type NEXTSPEED Ascent Category 6A Jacks
Material - Mounting Hardware Keystone
OEM Brand Name Hubbell Premise Wiring
Performance
  • Electrical - 1.5 dB min NEXT margin over ISO component -
  • Electrical - 4.5db min NEXT margin over TIA 568-C.2 component at 500MHz -
  • Electrical - Enhanced common mode design eliminates residual and reflected NEXT and ANEXT -
  • Electrical - Qualified to 150% of 802.3bt PoE Current Level -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -
  • General Information - HJ6Axx Jacks are not compatible with RJ11, RJ14 or RJ25 6-position plugs -
  • General Information - Icon Compatible Supporting 606-B requirements -
  • Mechanical - Contact performance confirmed over the full range of ISO/FCC compliant plug -
  • Mechanical - IDC Contact Termination: 10x -
  • Mechanical - Keystone Latching Force: 25 lbs. -
  • Mechanical - Nose Contact Mating Cycles: 2000 -
Series Cat 6A
Temperature Rating Per TIA
UPC 662620213996

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Insulation Displacement
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity 25
Number of Pieces in Package Single

Resources/Downloads