text.skipToContent text.skipToNavigation

HJS6Y

By Hubbell Premise Wiring 

Catalog ID: HJS6Y

By Hubbell Premise Wiring
Catalog ID:  HJS6Y
NEXTSPEED Category 6 Shielded Jack with Cobra-Lock Termination
  • Third Party Verified Category 6 Component
  • Cobra-Lock Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

Add to List

More Options

Where to Buy

Product Details

General

Performance TIA Component Compliant
Size 0.87 (22) x 0.67 (‪17) x 1.39 (‪35)
Type Modular Jack
UPC 662620662145

Dimensions

Dimensions 0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Electrical Ratings

Withstand Voltage 1,000 Vac @ 60 Hz

Certifications and Compliance

Industry Standard(s)</