text.skipToContent text.skipToNavigation

HJU6GL24

by Hubbell Premise Wiring 

Catalog ID: HJU6GL24

NEXTSPEED Category 6 Jack with Cobra-Lock Termination

  • Third Party Verified Category 6 Component
  • Cobra-Lock Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

Product Details

General

Application 5GBASE-T, 802.3bt POE
Color Gold
Contact Point Material Copper Alloy with Gold Over Plating
Material - Housing High-impact thermoplastic (UL 94V-0)
Mounting Type Hubbell Keystone
Operating Cycles 750 Minimum
Performance TIA Component Compliant
Series Cat 6 UTP
Size 0.87 (22) x 0.67 (‪17) x 1.39 (‪35)
Type Modular Jack
UPC 662620669533

Dimensions

Dimensions 0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Electrical Ratings

Withstand Voltage 1,000 Vac @ 60 Hz

Certifications and Compliance

Industry Standard(s) ANSI/TIA/EIA-568 Category 6 component,UL 1863 - Communications-Circuit Accessory,IEC60512-99-002 POE Disconnection Endruance,UL 2043 - Suitable for Air-Handling Spaces,RoHS Compliant

Logistics

Carton Quantity 15
Number of Pieces in Package 24

Resources/Downloads