WBP_HXJ5EOR_PRODIMAGE
WBP_HXJ5EOR_PRODIMAGE

Category 5e XCELERATOR™ Jack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HXJ5EOR

Telephone/Data, Jack, XCELERATOR, Cat 5e

Hubbell Xcelerator Jacks, Category 5e - Supports 10/100/1000BASE-T applications with usable bandwidth of 190 MHz in the channel.

Quick-Lace Termination

Product details

General

Application
  • Up to 2.5GBASE-T, 802.3bt POE
Color
  • Orange
Construction Material - Main
Thermoplastic
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material
Beryllium Copper with Gold Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular Jack
Material - Housing
High-impact thermoplastic (UL 94V-0)
Material - Mounting Hardware
Keystone
Mounting Type
Snap-fit
Operating Cycles
2000 Plug
Performance
TIA Cat 5e Component
Series
Cat 5e UTP
Size
0.86 (22) x 0.67 (‪17) x 1.29 (‪33)
Style
RJ-45 Jack
Sub Brand
XCELERATOR™
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Type
  • Modular Jack
  • Modular Jack
UPC
662620825144

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
RJ45 Jack to IDC Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 5e component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Number of Pieces in Package
1
Pallet Quantity
7800