text.skipToContent text.skipToNavigation

HXJ6B24

by multiple brands 

Catalog ID: HXJ6B24

Telephone/Data, Jack, XCELERATOR, Cat 6, Blue, 24 Pack

  • Third Party Verified Category 6 Component Compliant
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Mating Cycles Exceed Industry Standard by Four Times

Standard Product

Product Details

General

Application Telephone and Data Distribution Jack
Color Blue
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Xcelerator Category 6, 5e, 3 and USOC Jacks
Material - Mounting Hardware Keystone
OEM Brand Name Hubbell Premise Wiring
Performance Cat 6
Series Cat 6
Size Standard Sized Product
Sub Brand Copper Work Area
Temperature Rating Per TIA
Type NEXTSPEED Category 6A, 6, 5e and USOC Jacks
UPC 662620663784

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Insulation Displacement
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Certifications and Compliance

Industry Standard(s) TIA

Logistics

Carton Quantity 4
Number of Pieces in Package 24 Pack