text.skipToContent text.skipToNavigation

HXJ6GN

by multiple brands 

Catalog ID: HXJ6GN

Telephone/Data, Jack, XCELERATOR, Cat 6, Green

  • Third Party Verified Category 6 Component Compliant
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Mating Cycles Exceed Industry Standard by Four Times
  • Bulk Packaging Reduces Excess Waste on the Job

Standard Product

Product Details

General

Application Telephone and Data Distribution Jack
Color Green
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Xcelerator Category 6, 5e, 3 and USOC Jacks
Material - Mounting Hardware Keystone
Performance Cat 6
Series Cat 6
Temperature Rating Per TIA
UPC 662620825427

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Insulation Displacement
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logistics

Carton Quantity 25
Number of Pieces in Package Single

Resources/Downloads