+2
Discontinued
JACK, CAT6A, UNI, SHIELDED
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
SJ6A
JACK, CAT6A, UNI, SHIELDED.
Third Party Verified Category 6A Component
Precision and Reliable Tool-Less Termination
True 10GBASE-T Application Assurance
Bulk Packaging Reduces Excess Waste on the Job
Product details
Resources and downloads
Product details
General
Performance
Electrical - IDC formation allows each pair to be segregated reducing pair-to-pair NEXT -
Electrical - Quick and easy grounding -
Electrical - Superior EMI and ANEXT suppression -
Electrical - Zero Bit-Error channel performance -
General Information - 100% factory tested -
General Information - Backward compatible to Category 6, & 5e -
Series
Cat 6A, Shielded
UPC
662620601526
Certifications And Compliance
Industry Standard(s)
ANSI/TIA/EIA-568-C.2 Category 6A Component
ISO 11801/60603-7-41 Category 6A Component
Logistics
Carton Quantity
24
Number of Pieces in Package
Single
Resources and downloads
Specifications
SJ6A Specification Sheet