WBP_SP690_PRODIMAGE
WBP_SP690_PRODIMAGE
play
Hubbell Premise Wiring: 90º Cable Exit Plug Termination Instructions (SP690/SP6A90)
WBP_SP690_alt-2_PRODIMAGE.jpg
+1
WBP_SP690_alt-1_PRODIMAGE

Category 6 MPTL Plug with 90° Cable Exit

Brand:

Hubbell Premise Wiring

Catalog ID:

SP690

NEXTSPEED® Category 6 MPTL Plug with 90° Cable Exit

90° Cable Exit

Product details

General

Application
  • Up to 5GBASE-T, 802.3bt POE
Color
  • Silver
Contact Point Material
Copper Alloy with Gold Over Plating
Material - Housing
Zinc die-cast
Operating Cycles
750 Minimum
Performance
TIA Channel Compliant
Series
Cat 6
Size
0.62 (16) x 0.56 (‪14) x 2.0 (‪51)
Sub Brand
Cobra-Lock
Type
  • Modular Plug
  • Modular Plug
UPC
662620666433

Dimensions

Dimensions
0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Electrical Ratings

Withstand Voltage
1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)
ANSI/TIA/EIA-568 Category 6 Channel,UL 1863 - Communications-Circuit Accessory,IEC60512-99-002 POE Disconnection Endruance,UL 2043 - Suitable for Air-Handling Spaces,RoHS Compliant

Logistics

Carton Quantity
24
Number of Pieces in Package
1
Pallet Quantity
8640

Resources and downloads

Specifications

Videos

Hubbell Premise Wiring: 90º Cable Exit Plug Termination Instructions (SP690/SP6A90)