YBM_Photo_BW
YBM_Photo_BW

Uninsulated Flag-Type Ring Terminal For 2 AWG

Brand:

Catalog ID:

YBM2CL

One Piece Extruded Hylugs Copper Terminal, Ring Tongue, #2 AWG Flex Class I, 2(150/#24) DLO, #2 AWG Code, 3/8" stud, 57 Index.

Product details

General

Connector Type
Flag Ring Terminal
Die Index
57
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
UPC
781810026236

Dimensions

Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.59 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Length Overall inch
1.35 in
Dimension - N inch
0.36 in
Dimension - Outside Diameter inch
0.53 in
Dimension - Pad Width inch
0.66 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper DLO Size
2 (150/#24)
Conductor - Copper Flex I Size
2
Conductor - Copper Str Aircraft Size
AN 2
Conductor - Copper Str Size
2
Conductor - Copper Str Size Range
2 AWG
Conductor Size
2 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
57600

Resources and downloads

Customer Notices

Sales Drawings