text.skipToContent text.skipToNavigation

Uninsulated Splice For 16 - 14 AWG

By Burndy 

Catalog ID: YSV14HBOX

By Burndy
Catalog ID:  YSV14HBOX
Uninsulated Splice For 16 - 14 AWG.

YSV14HBOX.

Features: HYLINK Type YSV Seamless Splice Connector Is Used To Splice Stranded And Solid Copper Conductors In Virtually All Heavy Duty Industrial And General Purpose Applications, Type YSV-H HYLINK Seamless Splice Connector Has The Added Benefit Of An Insulation Support And Cable Strain Relief, Manufactured From Seamless Tubing: A High Quality Design With No Seams To Split, Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Resistance To Corrosion, Positive Center Wire Stops: Provides Proper Depth Of Wire Insertion, Marked With Wire Size: Provides Easy Wire Size Identification, The HYLINK Splice Connectors Have Inspection Holes: Provides Easy Visual Inspection For Proper Wire Insertion, Package: Box, Installation Tool: HYTOOL: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool, Wire Strip Length: 1/4 IN, Insulation Support: Yes, Conductor Type: Aircraft-AN Solid Or Stranded Copper

Add to List

More Options

Where to Buy