BUR_YA25L2NT14_Image
BUR_YA25L2NT14_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA25L2NT14

1/0 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pinnk Color Code, 12 or 348 Die Index.

UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available,Tongue Angle: Straight

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
STANDARD BARREL
Die Index
12
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
YA-L-2NT
UPC
781810279977

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
1.30 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.56 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.48 in
Dimension - Strip Length inch
15/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
100 (61) Navy
Conductor - Copper Str Navy Size Range
100 (61) Navy
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)

Videos

HYDENT Compression Terminal Overview Video