text.skipToContent text.skipToNavigation

YA25LNT10

by Burndy 

Catalog ID: YA25LNT10

1 Hole HYLUG Uninsulated Cu Compression Terminal, Narrow Tongue, 1/0 AWG, 600 V - 35 KV, #10 stud, Standard Barrl, Pink

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810054727

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - D inch 0.94 in
Dimension - L Length Overall mm 58 mm
Dimension - Length Overall inch 2.28 in
Dimension - N inch 0.33 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.62 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch #10
Dimension - Z inch 0.61 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 1/0 AWG
Conductor - Copper Solid Size Range 1/0 AWG
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings