text.skipToContent text.skipToNavigation

YA26LNT516

by Burndy 

Catalog ID: YA26LNT516

Copper Compression lug, Narrow Tongue, 1 Hole w/ Inspection Window, 2/0 AWG, 5/16" Stud, Short Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Finish: Electro-Tin Plated, Die Index: 13, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Wire Strip Length: 1 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W26VT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, X26RT Die, (2), Y35, Y39, Y750, PAT750 Tool, U26RT Die, (1), Y46 Tool, U26RT Die With PUADP-1 Adapter, (1), Color Code: Black, Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (1), MRC840 Tool

Product Details

General

Application For Code Conductor
Color Code Black
Connector Type Terminal
Die Index 13
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type YA-L-NT, Code Conductor Standard Barrel Narrow Tongue
UPC 781810018521

Dimensions

Dimension - B Length fraction 15/16 in
Dimension - B Length inch 0.94 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - D inch 1.14 in
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.62 in
Dimension - N inch 0.33 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.62 in
Dimension - Strip Length inch 1 in
Dimension - Stud Size fraction 5/16
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.81 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 125 (61) Navy
Conductor - Copper Str Navy Size Range 125 (61) Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads