BUR_YA28LNT14_Image
BUR_YA28LNT14_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28LNT14

4/0 AWG CU, One Hole, 1/4 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, PURPLE Color Code, 15 Die Index.

Features: Compression Narrow Tongue Terminal, UL Listed 90 DEG C, 600 Volts to 35 kV , With Inspection Window, Tongue Angle: Straight, Finish: Tin Plated, Die Index: 15, Wire Strip Length: ,1-1/8 IN

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
STANDARD BARREL
Construction Material - Main
Copper tubing
Die Index
15
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
YA-L-NT, Standard Barrel
UPC
781810235089

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
1.07 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
66 mm
Dimension - Length Overall inch
2.60 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
0.76 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.76 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Navy Size Range
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
24000

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)

Videos

HYDENT Compression Terminal Overview Video