BUR_YA2CLBOX_Image
BUR_YA2CLBOX_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA2CL4

Cu Comp Terminal Code Cond, Bvl Entry, 1 Hole W/InspWindow, #2 AWG Str Code, 60 Navy, 600 V-35 kV, 3/8" Stud, Standard Barrel, Tin Plated, Brown, 10 Index.

Features: Compression Terminal, With Inspection Window, Die Index: 10, Wire Strip Length: 15/16 IN, Finish: Electro-Tin Plated, Tongue Angle: Straight

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
EU RoHS Indicator
Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810099520

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
52 mm
Dimension - Length Overall inch
2.06 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.42 in
Dimension - Pad Width inch
0.61 in
Dimension - Strip Length inch
15/16
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
60 (37) Navy
Conductor - Copper Str Navy Size Range
60 (37) Navy
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
200
Minimum Pack Quantity
1
Pallet Quantity
46400

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video