text.skipToContent text.skipToNavigation

YA2CLNT1490

by Burndy 

Catalog ID: YA2CLNT1490

HYLUG™ Copper Compression Terminal; Narrow Tongue; Standard Barrel; 1-Hole with Inspection Window; Accommodates: #2 AWG; Stud: 1/4"; 90 Degree Bend; Color Code: Brown; Die Index: 10; 600 V - 35kV.

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 10
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
UPC 781810167410
UPC 12 Digit 7818101674100

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 0.56 in
Dimension - Hole Size inch 0.27 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.42 in
Dimension - Pad Width inch 0.50 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.31 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size 2 AWG
Conductor - AL Str Size Range 2 AWG
Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 60 (37) Navy
Conductor - Copper Str Navy Size Range 60 (37) Navy
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings