text.skipToContent text.skipToNavigation

YA30LNT38

by Burndy 

Catalog ID: YA30LNT38

Copper Compression Lug, Narrow Tongue, 1 Hole w/ Inspection Window, 300 kcmil, 3/8" Stud, Short Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Wire Strip Length: 1-1/8 IN, Tongue Angle: Straight, Finish: Electro-Tin Plated, Color Code: White, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W30VT Die, (4), Hydraulic: Y35, Y39, Y750, PAT750 Tool, U30RT Die, (2), Y46 Tool, U30RT Die With PUADP-1 Adapter, (2), Die Index: 17, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2)

Product Details

General

Application For Code Conductor
Color Code White
Connector Type Terminal
Die Index 17
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type YA-L-NT, Code Conductor Standard Barrel Narrow Tongue
UPC 781810018552

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.03 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 1.20 in
Dimension - L Length Overall mm 75 mm
Dimension - Length Overall inch 2.97 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.81 in
Dimension - Pad Width inch 0.96 in
Dimension - Strip Length inch 1-1/8
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.79 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size 300 kcmil
Conductor - AL Str Size Range 300 kcmil
Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings