text.skipToContent text.skipToNavigation

YA32LNT11MMSL

by Burndy 

Catalog ID: YA32LNT11MMSL

Copper HYLUGTM ,Single Hole /W/ insp window,400 kcmil,1/2" stud,19 index,Blue,Tin Plated

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 19;470
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810463642

Dimensions

Dimension - B Length fraction 1-3/16 in
Dimension - B Length inch 1.19 in
Dimension - Inside Diameter inch 0.76 in
Dimension - L Length Overall mm 82 mm
Dimension - Length Overall inch 3.21 in
Dimension - N inch 0.38 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 0.96 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 400 (127) Navy
Conductor - Copper Str Navy Size Range 400 (127) Navy
Conductor - Copper Str Size 400 kcmil
Conductor - Copper Str Size Range 400 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads