text.skipToContent text.skipToNavigation

YA34NT12FXB

by Burndy 

Catalog ID: YA34NT12FXB

1 Hole HYLUG Cu Compression Terminal, Belled End, 350 kcmil Flex, 373.7 (925/24) (DLO), 1/2" stud, 4.54" L

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 19
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
UPC 781810465677

Dimensions

Dimension - B Length fraction 2-1/2 in
Dimension - B Length inch 2.48 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 1.28 in
Dimension - L Length Overall mm 115 mm
Dimension - Length Overall inch 4.54 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 1.33 in
Dimension - Strip Length inch 2-9/16
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 373.7 (925/#24)
Conductor - Copper DLO Size Range 373.7 (925/#24)
Conductor - Copper Flex G Size 373.7
Conductor - Copper Flex G Size Range 373.7
Conductor - Copper Flex H Size 373.7
Conductor - Copper Flex H Size Range 373.7
Conductor - Copper Flex I Size 373.7
Conductor - Copper Flex I Size Range 373.7
Conductor - Copper Flex K Size 373.7
Conductor - Copper Flex K Size Range 373.7
Conductor - Copper Flex M Size 373.7
Conductor - Copper Flex M Size Range 373.7

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads