text.skipToContent text.skipToNavigation

YA4CLNT10

by Burndy 

Catalog ID: YA4CLNT10

Cu compression narrow toungue std barrel-Code conductor, Single hole/W/ insp window, #4 AWG,600V-35Kv,#10 stud,Grey,8 index

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 8
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810054840

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.20 in
Dimension - D inch 0.64 in
Dimension - L Length Overall mm 44 mm
Dimension - Length Overall inch 1.73 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.40 in
Dimension - Strip Length inch 7/8
Dimension - Stud Size inch #10
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 4 AWG
Conductor - Copper Solid Size Range 4 AWG
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings