BUR_YA6C2NT8_IMAGE
BUR_YA6C2NT8_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA6C2NT8

6 AWG CU, Two Hole, #8 Stud Size, 5/8 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
7
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
UPC
781810672495

Dimensions

Dimension - B Length fraction
1-1/8 in
Dimension - B Length inch
1.12 in
Dimension - Bolt Hole Size inch
0.18 in
Dimension - Bolt Size fraction
#8
Dimension - Bolt Size inch
0.18
Dimension - Hole Size fraction
#8
Dimension - Hole Size inch
0.18
Dimension - Hole Size mm
4.6 mm
Dimension - L Length Overall mm
63 mm
Dimension - Length Overall inch
2.47 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.33 in
Dimension - Strip Length inch
1-3/16 in
Dimension - Stud Size fraction
#8
Dimension - Stud Size inch
#8
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Solid Size
6 AWG
Conductor - Copper Solid Size Range
6 Sol
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video