text.skipToContent text.skipToNavigation

YA6CLNT6U

by Burndy 

Catalog ID: YA6CLNT6U

Cu Terminal, 1 Hole/W/insp W, #6STR(.184), 6" stud, Tin plated, Blue, 6 Index

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810354032

Dimensions

Dimension - B Length fraction 9/16 in
Dimension - B Length inch 0.54 in
Dimension - D inch 0.44 in
Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.17 in
Dimension - Outside Diameter inch 0.29 in
Dimension - Pad Width inch 0.29 in
Dimension - Strip Length inch 7/8
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 6 AWG
Conductor - Copper Solid Size Range 6 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings