text.skipToContent text.skipToNavigation

YAV25LNT14FX

by Burndy 

Catalog ID: YAV25LNT14FX

Cu compression narrow Tongue std barrel-Flex conductor, Single hole W/ insp window, 1/0 AWG, 1/4" stud, Pink, 12 index

Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion

Product Details

General

Application Narrow tongue/tang is designed to allow for parallel terminations of wire in limited space applications
Color Code Pink
Connector Type Terminal
Construction Material - Main Copper
Die Index 12
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Number of Holes 1
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type YAV-L-NTFX
UPC 781810457245

Dimensions

Dimension - B Length fraction 11/16 in
Dimension - B Length inch 0.69 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 0.63 in
Dimension - L Length Overall mm 44 mm
Dimension - Length Overall inch 1.75 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.67 in
Dimension - Strip Length inch 11/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.32 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1/0 (275/#24) DLO
Conductor - Copper DLO Size Range 1/0 (275/#24) DLO
Conductor - Copper Flex G Size 1/0 AWG
Conductor - Copper Flex G Size Range 1/0 AWG
Conductor - Copper Flex H Size 1/0 AWG
Conductor - Copper Flex H Size Range 1/0 AWG
Conductor - Copper Flex I Size 1/0 AWG
Conductor - Copper Flex I Size Range 1/0 AWG
Conductor - Copper Flex K Size 1/0 AWG
Conductor - Copper Flex K Size Range 1/0 AWG
Conductor - Copper Flex M Size 1/0 AWG
Conductor - Copper Flex M Size Range 1/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings