BUR_YAV28L2NT38FX_PRODIMAGE
BUR_YAV28L2NT38FX_PRODIMAGE
play

YAV28L2NT38FX, Cu Compression, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, Narrow Tongue, 4/0 Flex

Brand:

Burndy

Catalog ID:

YAV28L2NT38FX

4/0 Flex G,H,I,K,M,DLO, 4/0 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Die Index: 15, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Wire Strip Length: 1-1/16 IN, Tongue Angle: Straight, Color Code: Purple, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W28VT, W28RT Die, (2), X28RT Die, (3), Hydraulic: BCT500HS, Y500CTHS Tool, W28VT, W28RT Die, (2), X28RT Die, (3), Y35, Y39, Y750, PAT750 Tool, U28RT Die, (1), Y46 Tool, U28RT Die With PUADP-1 Adapter, (1), Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-11 Tool, (1), Conductor Type: Flexible Copper

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
STANDARD BARREL
Die Index
15
EU RoHS Indicator
Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
YAV-L-2TC-FX, Standard Barrel
UPC
781810035764

Dimensions

Dimension - B Length fraction
1 in
Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Diameter Min Size inch
1.84 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.43 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.77 in
Dimension - Pad Width inch
0.94 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Copper Str Size Range
4/0 AWG
Conductor - CopperWeld Str Size
4/0 E;4/0 EK;4/0 F;4/0 G;4/0 V
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)

Videos

HYDENT Compression Terminal Overview Video