text.skipToContent text.skipToNavigation

YAV2CL2NT10FX

by Burndy 

Catalog ID: YAV2CL2NT10FX

Flex Conductor Standard Barrel Narrow, #2 AWG #2 Weld 125/24 150/24, #10, 2.14 in L.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available.

Product Details

General

Application For Flex Conductors
Color Code Brown
Connector Type Terminal
Die Index 10
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type YAV-L-NTFX
UPC 781810038581

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch 0.63 in
Dimension - Bolt Hole Size inch 0.20 in
Dimension - L Length Overall mm 54 mm
Dimension - Length Overall inch 2.14 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.48 in
Dimension - Strip Length inch 11/16
Dimension - Stud Size inch #10
Dimension - Z inch 0.27 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 3 (125/#24) DLO;2 (150/#24) DLO
Conductor - Copper Flex G Size 2 AWG
Conductor - Copper Flex H Size 2 AWG
Conductor - Copper Flex I Size 2 AWG
Conductor - Copper Flex K Size 2 AWG
Conductor - Copper Flex M Size 2 AWG
Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Navy Size 60 (37) Navy
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - CopperWeld Str Size 2 A AWG;2 F AWG;2 G AWG;2 J AWG;2 K AWG;2 N AWG;2 P AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings