text.skipToContent text.skipToNavigation

YAZV292NT516FX

by Burndy 

Catalog ID: YAZV292NT516FX

2 Hole HYLUG Cu Compression Terminal, Narrow Tongue, 4/0 Flex, 5/16" stud, Yellow, 16 Index, Wire Strip Length 2-1/16" L

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810324493

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 2.00 in
Dimension - Diameter Min Size inch 1.71 in
Dimension - Hole Size inch 0.33 in
Dimension - Inside Diameter inch 0.64 in
Dimension - L Length Overall mm 109 mm
Dimension - Length Overall inch 4.28 in
Dimension - Length Side B inch 4.62 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.80 in
Dimension - Pad Width inch 0.96 in
Dimension - Strip Length inch 2-1/16
Dimension - Stud Size inch 5/16 in
Dimension - Z inch 0.37 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 4/0 AWG
Conductor - Copper Flex H Size 4/0 AWG
Conductor - Copper Flex I Size 4/0 AWG
Conductor - Copper Flex K Size 4/0 AWG
Conductor - Copper Flex M Size 4/0 AWG
Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads