text.skipToContent text.skipToNavigation

YBM261/4LD

by Burndy 

Catalog ID: YBM261/4LD

Lead Plated Flag Type, Ring Tongue Electrolytic Cu Terminal

Product Details

General

Connector Type Terminal - Ring
Feature - Barrel Style Chamfered
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Lead
Trade Name HYLUG™
UPC 781810044919
UPC 12 Digit 7818100449199

Dimensions

Dimension - B Length fraction 15/16 in
Dimension - B Length inch 0.95 in
Dimension - D inch 1.17 in
Dimension - Hole Size inch 0.27 in
Dimension - Length Overall inch 1.93 in
Dimension - N inch 0.45 in
Dimension - Outside Diameter inch 0.76 in
Dimension - Pad Width inch 0.95 in
Dimension - Z inch 0.72 in
Physical Attribute - Tongue Angle 90 Degree

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Flex K Size 2/0 AWG
Conductor - Copper Flex K Size Range 2/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status NC
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads