text.skipToContent text.skipToNavigation

YBM26L14MMBR

by Burndy 

Catalog ID: YBM26L14MMBR

Cu Flag Terminal, 2/0 Class I, Wire Strip Length- 7/8 " L

Product Details

General

Connector Type Terminal - Ring
Feature - Barrel Style Chamfered
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated N
Plating Type Unplated
UPC 781810460818
UPC 12 Digit 7818104608188

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - D inch 0.94 in
Dimension - Hole Size inch 0.61 in
Dimension - Length Overall inch 1.72 in
Dimension - N inch 0.42 in
Dimension - Outside Diameter inch 0.76 in
Dimension - Pad Width inch 0.81 in
Dimension - Strip Length inch 7/8
Dimension - Z inch 0.52 in
Physical Attribute - Tongue Angle 90 Degree

Conductor Related

Conductor - Copper DLO Size 2/0 (375/#24)
Conductor - Copper DLO Size Range 2/0 (375/#24)
Conductor - Copper Flex I Size 2/0
Conductor - Copper Flex I Size Range 2/0
Conductor - Copper Str Aircraft Size AN 00
Conductor - Copper Str Aircraft Size Range AN 00
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings