YBM_Photo_BW
YBM_Photo_BW

Uninsulated Flag-Type Ring Terminal For 2/0 AWG

Brand:

Burndy

Catalog ID:

YBM26L3BR

Uninsulated Flag-Type Ring Terminal For 2/0 AWG.

YBM26L3BR.

Product details

General

Connector Type
Flag Ring Terminal
Die Index
598
Feature - Barrel Style
Chamfered
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
N
Plating Type
Unplated
Trade Name
HYLUGâ„¢
UPC
781810460825

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.84 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Length Overall inch
1.96 in
Dimension - N inch
0.48 in
Dimension - Outside Diameter inch
0.76 in
Dimension - Pad Width inch
0.91 in
Dimension - Stud Size inch
1/2 in
Dimension - Z (inch)
0.61 in
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size
AN 2/0
Conductor - Copper Str Size
2/0
Conductor - Copper Str Size Range
2/0 AWG
Conductor Size
2/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
19600

Resources and downloads