text.skipToContent text.skipToNavigation

YBM4CL1

by Burndy 

Catalog ID: YBM4CL1

Flag Type, Ring Tongue Electrolytic Cu Terminal, #4 AWG, 5/16" stud, 56 Index

Product Details

General

Connector Type Terminal - Ring
Die Index 56
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810039830

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch 0.53 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Length Overall inch 1.30 in
Dimension - N inch 0.33 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.59 in
Dimension - Strip Length inch 9/16
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 90 Degree

Conductor Related

Conductor - Copper DLO Size 4 (105/#24)
Conductor - Copper Flex I Size 4
Conductor - Copper Str Aircraft Size AN 4
Conductor - Copper Str Size 4
Conductor - Copper Str Size Range 4
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads