YBM_Photo_BW
YBM_Photo_BW

Uninsulated Flag-Type Ring Terminal For 4 AWG

Brand:

Burndy

Catalog ID:

YBM4CL2

Flag-Type Compression Ring Terminal; Accommodates: #4 AWG Flex Class I; #4 (105/24) DLO, #4 AWG Code; Stud: 3/8"; Die Index: 56

YBM4CL2.

Made of pure electrolytic copper for maximum conductivity and ductility. Seamless extrusion tin plated to resist corrosion

Product details

General

Connector Type
Flag Ring Terminal
Construction Material - Main
Copper
Die Index
56
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Number of Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
YBM
UPC
781810039847

Dimensions

Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.59 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Length Overall inch
1.33 in
Dimension - N inch
0.36 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.66 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper DLO Size
4 (105/#24)
Conductor - Copper Flex I Size
4
Conductor - Copper Str Aircraft Size
AN 4
Conductor - Copper Str Size
4
Conductor - Copper Str Size Range
4 AWG
Conductor Size
4 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
76800

Resources and downloads