YBM_Photo_BW
YBM_Photo_BW

Uninsulated Flag-Type Ring Terminal For 6 AWG

Brand:

Burndy

Catalog ID:

YBM6CL9

One Piece Extruded Hylugs Copper Terminal, Ring Tongue, #6 AWG Flex Class I, #6 AWG Code, #8 - #10 stud, 55 Index.

Product details

General

Connector Type
Flag Ring Terminal
Die Index
55
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
UPC
781810026298

Dimensions

Dimension - B Length fraction
9/16 in
Dimension - B Length inch
0.47 in
Dimension - Bolt Hole Size inch
0.2 in
Dimension - Bolt Size fraction
#8 - #10
Dimension - Length Overall inch
1.09 in
Dimension - N inch
0.27 in
Dimension - Outside Diameter inch
0.37 in
Dimension - Pad Width inch
0.53 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size inch
#8;#10
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper DLO Size
6 (61/#24)
Conductor - Copper Flex I Size
6
Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Size
6
Conductor - Copper Str Size Range
6 AWG
Conductor Size
6 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
96000

Resources and downloads

Customer Notices

Sales Drawings