text.skipToContent text.skipToNavigation

YSV27FXB

by Burndy 

Catalog ID: YSV27FXB

Copper Compression Splice, 3/0 Flex, 3.46" Splice Length, Long Barrel, Belled End, Tin Plated

Product Details

General

Color Code Orange
Connector Type Splice
Die Index 14
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin
Trade Name HYLINK™
Type Splice
UPC 781810041475

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.64 in
Dimension - D inch 0.82 in
Dimension - L Length Overall mm 88 mm
Dimension - Length Overall inch 3.46 in
Dimension - Outside Diameter inch 0.70 in
Dimension - Strip Length inch 1-11/16 in

Conductor Related

Conductor - Copper DLO Size 3/0 (450/#24) DLO
Conductor - Copper Flex G Size 3/0 AWG
Conductor - Copper Flex H Size 3/0 AWG
Conductor - Copper Flex I Size 3/0 AWG
Conductor - Copper Flex K Size 3/0 AWG
Conductor - Copper Flex M Size 3/0 AWG
Conductor - Copper Solid Size 3/0 AWG
Conductor - Copper Str Compact Size 3/0
Conductor - Copper Str Compact Size Range 3/0
Conductor - Copper Str Navy Size 150 (61)
Conductor - Copper Str Size 3/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings