text.skipToContent text.skipToNavigation

FAFCSS6

by Hubbell Premise Wiring 

Catalog ID: FAFCSS6

Fiber Optic Adapters, FC Simplex, Zircon Sleeves, 6 Pack

Standard Product

Product Details

General

Application Data Outlet
Environmental Conditions Indoor
Item Type 6) FC
Material Ceramic
Material - Mounting Hardware Bulkhead
Mounting Type Bulkhead
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style FC
Temperature Rating 0C to 70C
UPC 662620212609

Dimensions

Display Size 2.5 mm

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 12

Resources/Downloads