text.skipToContent text.skipToNavigation

FALCDSC6AQ

By Hubbell Premise Wiring 

Catalog ID: FALCDSC6AQ

By Hubbell Premise Wiring
Catalog ID:  FALCDSC6AQ
Fiber Optic Adapters, LC Duplex, Snap In Mounting, Zircon Sleeves, Aqua, 6 Pack.
  • LC Duplex
  • Snap In Mounting
  • Zircon Sleeves
  • Aqua
  • 6 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Aqua
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type 6) LC Duplex
Material Ceramic
Material - Mounting Hardware Snap-In
Mounting Type Snap
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style LC Duplex