text.skipToContent text.skipToNavigation

FALCDSC6BE

by Hubbell Premise Wiring 

Catalog ID: FALCDSC6BE

Fiber Optic Adapters, LC Duplex, Snap In Mounting, Zircon Sleeves, Beige, 6 Pack

Standard Product

Product Details

General

Application Data Outlet
Color Beige
Environmental Conditions Indoor
Item Type 6) LC Duplex
Material Ceramic
Material - Mounting Hardware Snap-In
Mounting Type Snap
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style LC Duplex
Temperature Rating 0C to 70C
UPC 662620243627

Dimensions

Display Size 1.25 mm

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 25

Resources/Downloads