text.skipToContent text.skipToNavigation

FALCDSS6AQ

By Hubbell Premise Wiring 

Catalog ID: FALCDSS6AQ

By Hubbell Premise Wiring
Catalog ID:  FALCDSS6AQ
Fiber Optic Adapters, LC Duplex, Screw Mounting, Zircon Sleeves, Aqua, 6 Pack.
  • LC Duplex
  • Screw Mounting
  • Zircon Sleeves
  • Aqua
  • 6 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Yellow
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type 6) LC Duplex
Material Ceramic
Material - Mounting Hardware Screw Mounting
Mounting Type Screw
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style LC Duplex
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620243764

Dimensions

Display Size 1.25 mm

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB
Return Loss 55

Conductor Related

Fiber Size 125 Micron
Fiber Type Singlemode or Multimode

Certifications and Compliance

Industry Standard(s) Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity 25

Resources and Downloads