text.skipToContent text.skipToNavigation

FALCQSC6BE

By Hubbell Premise Wiring 

Catalog ID: FALCQSC6BE

By Hubbell Premise Wiring
Catalog ID:  FALCQSC6BE
Fiber Optic Adapters, LC Quad, Snap In Mounting, Zircon Sleeves, Beige, 6 Pack.
  • LC Quad
  • Snap In Mounting
  • Zircon Sleeves
  • Beige
  • 6 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Beige
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type 6) LC Quad
Material Zircon
Material - Mounting Hardware Snap-In
Mounting Type Snap
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 5