text.skipToContent text.skipToNavigation

FALCQSS6B

By Hubbell Premise Wiring 

Catalog ID: FALCQSS6B

By Hubbell Premise Wiring
Catalog ID:  FALCQSS6B
Fiber Optic Adapters, LC Quad, Screw Mounting, Zircon Sleeves, Blue, 6 Pack.
  • LC Quad
  • Screw Mounting
  • Zircon Sleeves
  • Blue
  • 6 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Blue
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type 6) LC Quad
Material Zircon
Material - Mounting Hardware Screw Mounting
Mounting Type Screw
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style LC Quad</