text.skipToContent text.skipToNavigation

FALCQSS6R

By Hubbell Premise Wiring 

Catalog ID: FALCQSS6R

By Hubbell Premise Wiring
Catalog ID:  FALCQSS6R
Fiber Optic Adapters, LC Quad, Screw Mounting, Zircon Sleeves, Red, 6 Pack.
  • LC Quad
  • Screw Mounting
  • Zircon Sleeves
  • Red
  • 6 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Item Type 6) LC Quad
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620244273

Dimensions

Display Size 1.25 mm

Electrical Ratings