text.skipToContent text.skipToNavigation

FAMTPDVI

By Hubbell Premise Wiring 

Catalog ID: FAMTPDVI

By Hubbell Premise Wiring
Catalog ID:  FAMTPDVI
Fiber Optic, Adapter, MTP, Duplex Opening,Snap Mount, 6 Pack, Erika Violet.
  • Adapter
  • MTP
  • Duplex Opening
  • Snap Mount
  • 6 Pack

6-Pack

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Violet
Mounting Type Snap
Repeatability 0.1 dB
Service Life 500 matings
Style MPO
Sub Brand OptiChannel
UPC 662620606446

Electrical Ratings

Insertion Loss 0.75 dB

Conductor Related

Fiber Type Singlemode or Multimode

Certifications and Compliance

Industry Standard(s) Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Logistics

Carton Quantity 25

Resources and Downloads